Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han 3 A FLANSCHGUMMIDICHTUNG
Bill of material
HARTING 09200009991
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09200009991
DESCSHORT
Short Description
Flange gasket, Size: 03 A, NBR, Black
DESCLONG
Long Description
Flange gasket, Size: 03 A, NBR, Black
MANUTYPEDESC
Manufacturer Type Description
Han 3 A FLANSCHGUMMIDICHTUNG
SUPPLIERALTNO
Alternative product number
09 20 000 9991
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Han 3 A FLANSCHGUMMIDICHTUNG
AAO742
Brand
Han A®
AAU734
Manufacturer product description
Flange gasket, Size: 03 A, NBR, Black
AAW338
Manufacturer product designation
Flange gasket, Size: 03 A, NBR, Black
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
40169300
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés