Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HAWLE
Description
6180 - ZAK fitting with PE tail
Bill of material
5014379
IN
Item Number
LOD
LOD Level
D
Ød Pipe
mm
PN
Pressure Rating
PN16
O
Outlet
L
mm
W
Weight
kg
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HAWLE
    6189 - Adapter ZAK/thread
    HAWLE
    618-00 - ZAK® PE fusion end
    HAWLE
    5262 - HAKU pipe saddle with 45° ZAK outlet
    HAWLE
    5260 - HAKU pipe saddle ZAK
    HAWLE
    3530 - Undrilled pipe saddle
    HAWLE
    6469 - Swivel elbow ZAK fitting 90°
    HAWLE
    6541 - ZAK-Tee piece with ZAK-sockets and ZAK-spigot
    BRUGG Pipes
    CALPEX PUR-KING Y-pipe - Local heating and heat pump pipe system
    Misumi
    BMS, BSM, BSZF, BSX, NBSS, NBSM, NBSZ, NBSX_b - Ball Plungers - Stainless Steel - No Loose Prevention
    HAWLE
    6540 - ZAK T piece
    HAWLE
    NL41 - BAIO F piece (flange-spigot piece)
    ELYSEE
    381A - REDUCING COUPLING
    HAWLE
    6479 - ZAK-elbow PE 90°
    Tecnorm
    System compression springs DIN / ISO 10243, Identification color blue - Spring elements
Previews
3D
Dimension
2D
Download CAD models