Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
6541 - ZAK-Tee piece with ZAK-sockets and ZAK-spigot
Bill of material
5006211
IN
Item Number
5006211
LOD
LOD Level
PN
Pressure Rating
PN16
O
Outlet
ZAK 46
L
146 mm
H
62 mm
W
Weight
1.2 kg
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models