Catalog navigation
CAD Model seçimi
Uygun ürünler: 36
HELP_VARIABLE
Company
HAWLE
Description
NSLSN10 - Single bolt coupling
Bill of material
NSLSN10-780
IN
Item Number
LODDEST
LOD Destination
LODLEVEL
LOD Level
PT
Product type
NSLSN10
DN
PN
16 bar
RANGE
Range
30 mm
D
ØD Max-Min pipe
MAXPIPE
ØD Max pipe
mm
MINPIPE
ØD Min pipe
mm
SG
Standard gasket
SBTBWN
Standard bolts, threaded bars, washers, nuts
NBL
Nominal body length
L1
175
C
Max.external dimension Ø C
N
Compression bolts quantity N
NBD
Nominal bolt diameter
M14
INFO
Design information
This chart is for indicative purposes. Nova Siria srl can vary the indicated standars (tolerance range, dimensions and material) according to specifications request by Customers or the design needs
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir