Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HECO-Schrauben
Description
MMS-A5 - MULTI-MONTI A5
Bill of material
MMS-F A5 7,5x85 bnk, phos 50 VAR
ARTNR
Article number
PROFAM
Product Family
MULTI-MONTI
D
Diameter
7.5 mm
L
Length
mm
NAME
Article description
MAT
Material
stainless steel A5
KOPF
Head
countersunk head
DK
Head Diameter
13.6 mm
ANTR
Recess
T-Drive
ANTRGR
Recess size
T-30
TFIX
Clamping strength 1
mm
HNOM1
Embedment depth 1
65 mm
OB
Surface
self-colour, tip phosphated
VE
Quantity per package
50 piece(s)
VERP
Package type
VARIANTA - Boxes for professionals
ETA
ETA admission
yes
MASS
Weight
g
LODDEST
LOD Destination
LODLEVEL
LOD Level
LINK
Web Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models