Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HECO-Schrauben
Description
HWR-T - HECO-WR, special full threaded screw
Bill of material
HWR-T 13,0x600 FlaKo TD VG DC-T 25 VAR
ARTNR
Article number
PROFAM
Product Family
HECO-WR
D
Diameter
13.0 mm
L
Length
mm
NAME
Article description
MAT
Material
carbon steel
KOPF
Head
countersunk head
DK
Head Diameter
22.0 mm
ANTR
Recess
T-Drive
ANTRGR
Recess size
T-50
GEW
Thread
full threaded
LG
Thread Length
mm
OB
Surface
VE
Quantity per package
25 piece(s)
VERP
Package type
VARIANTA - Boxes for professionals
ETA
ETA admission
yes
MASS
Weight
g
LODDEST
LOD Destination
LODLEVEL
LOD Level
LINK
Web Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models