Catalog navigation
Wybór modelu CAD
Dostępne producty: 18
HELP_VARIABLE
Company
HEFA
Description
ZE20L_K - Aluminum plastic sliding bearing - closed type/open type
Bill of material
ZE20LW-d40
CNSORDERNO
SC
Series code
LX
type
GDZCZ
Fixed seat material
alufer
HDMCZ
Sliding film material
engineering plastic
GDZST
Surface treatment of fixed seat
anodic oxidation
SYWD
Service temperature
-50℃~90℃
DD
d
mm
DDT
D Tolerance
mm
D
mm
L
mm
K
mm
SS
s
mm
D1
mm
W
mm
AA
a
mm
HH
h
mm
FF
f
mm
DZH
live load
N
JZH
Static load
N
DFH0
live load 0°
N
DFH90
live load 90°
N
DFH180
live load 180°
N
JFH0
Static load 0°
N
JFH90
Static load 90°
N
JFH180
Static load 180°
N
ZL
weight
g
INFOTEXT
website
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    HepcoMotion
    LMK - Standard Flanged Units
    HEFA
    ZE20J - Aluminum plastic sliding bearing - compact type
    NTN Automation
    MSKB - Super Type Linear Bearing
Previews
3D
Wymiar
2D
Pobierz modele CAD