Catalog navigation
Wybór modelu CAD
Dostępne producty: 22
HELP_VARIABLE
Company
HEFA
Description
ZE32A_B - Standard stripper guide bushing, adhesive type, oil lubrication
Bill of material
ZE32BA-d20-L16
CNSORDERNO
SC
Serial code
TYPE
type
MT
material
ODT
outer diameter tolerances
h4
IDA
Inner diameter accuracy
5μm
OT
Operating temperature
0~-40℃
HARDNESS
hardness
D
d
mm
TOL
d tolerance
-0.003/-0.008 mm
L
mm
DH4
Dh4
mm
TOL2
Dh4 tolerance
mm
INFOTEXT
website
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD