Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZH07AG - 15 series light drag chain_ Outer diameter opening
Bill of material
ZH07AG-F20-R28-N1
CNSORDERNO
model
ZH07AG-F20-R28-N1
CODE
Serial code
ZH07AG
TYPE
type
Light 15 Series drag chain
OD
Open mode
Outer diameter opening
BE
beam
bridge type
CA
Number of cavities
Single cavity
MAT
texture of material
engineering plastic
COLOR
colour
black
ATEM
Service temperature
-20℃~80℃
SR
Flame retardant grade
UL94~V0
FJ
enclosure
Joint
F
Inner width F
mm
R
Bending radius R
mm
N
Number of links N
CON
Joint
ZH08AQ20
H
76 mm
D
60 mm
K
130 mm
HF
Actual space height HF
96
E
Outer width E
29.0 mm
P
Pitch P
22 mm
MCD
Maximum cable diameter
12 mm
OML
Maximum overhead bearing capacity
0.3 kg/m
MLO
Maximum overhead length
0.80 m
WEIGHT
weight
≈0.26 kg/m
INFOTEXT
io
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models