Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HEFA
Description
ZG11B - Precision conveyor / European standard profile - heavy load type (hollow angle motor) / head drive double groove profile (pulley diameter 76mm)
Bill of material
ZG11BW-B100-L600-90-TA220-IM-5-H-G
CNSORDERNO
ZG11BW-B100-L600-90-TA220-IM-5-H-G
SC
Serial code
TYPE
Anti deviation type
PM
Profile material
Aluminum alloy
MM
Material of motor cover plate
Aluminum alloy
MF
Material of fixed pulley seat
Aluminum alloy
PST
Profile surface treatment
clear anodizing
MST
Surface treatment of motor cover plate
spray
PFST
Surface treatment of pulley fixing seat
spray
B
mm
Enter value for B
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
OP
output power
W
V
Motor voltage
V
MSS
Motor specification
GAC
Gear head reduction ratio
BS
Belt specification
MOBR
Motor brand
ZJG1
Reverse installation of motor
ZJG2
Specifies the number of nuts on each side of the slot
ZJG211
Number of nuts
ZJG3
Change belt thickness
ZJG4
belt thickness
ZJG5
Motor erection
INFOTEXT
website
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model