Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
P3M - Toothed idler with rib
Bill of material
AHC-30-P3M100
CNSORDERNO
CNSTYPECODE
TYPE1
Type
WM
Wheel material
FM
Flange material
BM
Bearing material
Steel
ST
Surface treatment
NT
Teeth
30
TNW
Type Nominal Width
PD
P.D.
28.65 mm
OD
O.D.
27.89 mm
F
35 mm
E
25 mm
A
mm
W
mm
S
mm
DH
Dh
0.0 mm
NO
No. of bearing
D
d
6 mm
DD
D
19 mm
B
6.0 mm
RR
Riveting ribs
ALT
Flange cut
FC
mm
BB
Bearing brand
INFOTEXT
Infotext
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models