Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Heiss
Description
Design 114-1 - Pivot Pin Attachment
Bill of material
HEISS SZ 160-80/40/64-114-1.003.NG-P1---(L1=60, L2=35, M=M35x1,5, ZB=keine, SLB=ohne)
TYP
Type designation
BD
Line pressure
160 bar
BF
Design
114 - 1
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
KS
Piston-rod end
FA
Function types
BTL
Position sensor
mm
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
ZB
Accessory Parts
SLB
Hydraulic pivoting pin pedestal
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
B1
Length
mm
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
D1
Diameter
mm
D2
Diameter
mm
D8
Diameter D8 f7
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L10
Length
mm
L11
Length
mm
L13
Length
mm
A3
Width
mm
A5
Width
mm
G
Thread
ALFA
Length x angle
mm x °
L
mm
H4
Height
mm
L16
Length
mm
B5
Width
mm
H5
Height
mm
H6
Height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    Design 225 - Clevis Attachment
    Nitrogen Springs
    KF 12 - Minimum height, maximum force, hose cylinders with G1/8 charging port
    Nitrogen Springs
    FR2 - Fixing
    Nitrogen Springs
    FAQ - Fixing
    Heiss
    Design 112 - Flange Attachment
    Heiss
    Design 110 - Basic Attachment
    Heiss
    Design 111-2 - Thread Attachment
    Hub City
    Torque Arm Kits - Worm Gear Accessories
    Nitrogen Springs
    TS-300 - Safety plug with CE rupture disc
    Nitrogen Springs
    KF 15 - Minimum height, maximum force, hose cylinders with G1/8 charging port
    Hub City
    Model AD3 - Bevel Gear Drives
    Hub City
    Model 88
    Hub City
    Side Mount Flange Bracket Kits - Worm Gear Accessories
    Hub City
    Model AD4M
Previews
3D
Dimension
2D
Download CAD models