Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1564-01 - Fire protection one-gang junction box
Bill of material
1564-01
CNSORDERNO
Art. No.
1564-01
BZ
Type
Fire protection one-gang junction box, flush mounting for fire-protection walls, EI30-EI120
LOD
Level of Details
T
Depth
60 mm
EBO
Installation opening Ø
60 mm
M25
Tube entries up to M25
6 mm
LF
Cable entries of up to Ø 11.5 mm
6
ETAZ
ETA approval
applied for
CNSMASSEXACT
Individual net weight
70 g
CNSVOLUMEEXACT
Single volume
0.525 l
CNSEAN
EAN-Code
4013456546233
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models