Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HellermannTyton
Description
For round holes, with wings, releasable
Bill of material
HellermannTyton 150-26180
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
LAENGEL
Length L
mm
BREITEW
Width (W)
mm
HOEHEH
Height (H)
mm
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
TELLER
Disc ∅
mm
DURCHMESSER25
Fixing hole Ø FH
mm
BLECHDICKEMAX
Panel thickness max.
mm
BLECHDICKEMIN
Panel thickness min.
mm
MINDESTHALT60
Minimum retaining strength
N
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models