Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HellermannTyton
Description
For round holes, with disc, sealed
Bill of material
HellermannTyton 155-42002
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
LAENGEL
Length L
200 mm
LAENGEL2
Length (L2)
mm
BREITEW
Width (W)
4.6 mm
BREITEW2
Width (W2)
mm
HOEHEH
Height (H)
mm
HOEHEH2
Height (H2)
mm
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
TELLER
Disc ∅
mm
DURCHMESSER25
Fixing hole Ø FH
mm
BLECHDICKEMAX
Panel thickness max.
mm
BLECHDICKEMIN
Panel thickness min.
mm
MINDESTHALT60
Minimum retaining strength
225 N
MATERIAL
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
500.000
URL1
Deeplink
Deeplink
VERARBEITUN50
Application Tools
MATERIALFUS70
Material foot part
MATERIALKAB71
Material cable tie
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models