Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
HellermannTyton
Description
1.0 - 3.0 mm panel thickness
Bill of material
HellermannTyton 133-00075
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
DESCRIPTION14
Short Description
Fixing element black
MATERIAL
Material
Polyamide 6.6 High Impact Modified, Heat Stabilised (PA66HIRHS)
FARBE
Colour
Black (BK)
BLECHDICKEMIN
Panel Thickness min.
1.0 mm
LAENGEL
Length L
mm
BLECHDICKEMAX
Panel Thickness max.
3.0 mm
NO_CU_PER_OU
Number of content units per order unit
QUANTITY_MIN
Minimum order quantity
HOEHEH
Height H
mm
BREITEW
Width (W)
mm
BETRIEBSTEM46
Operating Temperature
URL1
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir