Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
AHC-Series
Bill of material
HellermannTyton 151-00370
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
DESCRIPTION14
Short Description
Fixing Element, black
MATERIAL
Material
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
6.2 x 12.2 mm
BUENDELMIN
Bundle ∅ min.
19.0 mm
BUENDELMAX
Bundle ∅ max.
28.0 mm
BLECHDICKEMIN
Panel thickness min.
mm
BLECHDICKEMAX
Panel thickness max.
mm
LAENGEL
Length L
40.0 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
400.000
BREITEW
Width (W)
mm
BETRIEBSTEM46
Operating Temperature
TELLER
Disc ∅
24.0 mm
LAENGEL2
Length L2
mm
SCHWEISSBOL66
Stud Ø
mm
BEFESTIGUNGS
Fixing Ø
mm
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models