Catalog navigation
CAD模型選擇
可提供的產品: 7
HELP_VARIABLE
Company
HellermannTyton
Description
1.0 - 3.0 mm panel thickness
Bill of material
HellermannTyton 151-00174
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
DESCRIPTION14
Short Description
MATERIAL
Material
FARBE
Colour
BUENDELMAX
Bundle ∅ max.
mm
BLECHDICKEMIN
Panel Thickness min.
1 mm
BUENDELMIN
Bundle ∅ min.
mm
BLECHDICKEMAX
Panel Thickness max.
3 mm
NO_CU_PER_OU
Number of content units per order unit
1
QUANTITY_MIN
Minimum order quantity
BETRIEBSTEM46
Operating Temperature
NENNMASS
Nominal Diameter
mm
BEFESTIGUNGS
Fixing Ø
mm
URL1
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型