Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HellermannTyton
Description
ALU-P-Series, without chloroprene insert
Bill of material
HellermannTyton 211-10070
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
DESCRIPTION14
Short Description
Aluminium Fixing Clip, natural
MATERIAL
Material
Aluminium-alloy (AL)
FARBE
Colour
Nature (NA)
DURCHMESSER25
Fixing hole Ø FH
5.2 mm
BUENDELMAX
Bundle ∅ max.
mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
100.000
BREITEW
Width (W)
12.7 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +180 °C
WANDDICKEWT
Wall Thickness WT
MMT
BREITEW2
Width (W2)
mm
RADIUSR
Radius R
MMT
WANDDICKEWT2
Wall Thickness WT2
MMT
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models