您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
HellermannTyton 191-10249
HellermannTyton
Cable ties and fixings
Pipe Clips / Hose Clamps
Powered by
CAD模型選擇
{hellermann_tyton/11/pipe_clips_hose_clamps/snp_serie.prj},{NB=191-10249(1)},{IDNR=191-10249},{HIDE=0},{VERS=21},{NO_CU_PER_OU=1.000},{PRICE_QUANT36=100.000},{QUANTITY_MIN=27000.000},{QUANTITY_IN38=500.000},{PRICE_EUR_N=13.300},{TAX_N=0.190},{A=26.000},{B=20.000},{C=2.000},{D=6.000},{E=38.000},{F=38.000},{DMAX=28.600},{DMIN=26.500},{TOHIDE=0},{PWID=477},{MANUFACTURE19=SNP24(E)},{DESCRIPTION14=Befestigungsschelle natur},{DESCRIPTION15=Die wiederlösbaren Schellen halten, auch bei starken Vibrationen, Schlauchverbindungen fest umschlossen. Sie sind selbstrastend und können auch per Hand verarbeitet werden. Einsatzbereiche sind u.a. Automobilindustrie, Weiße Warre und Landwirtschaftsmaschinen.},{EAN=5022660317897},{ID_MANUFACT17=191-10249},{VERSION=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 38
HELP_VARIABLE
Company
HellermannTyton
Description
SNP-Series
Bill of material
HellermannTyton 191-10249
IDNR
Identification
191-10249
191-10249
MANUFACTURE19
Manufacturer Type Description
SNP24(E)
SNP24(E)
VERSION
Version
Delivery status
maximum capacity
completely closed
Delivery status
maximum capacity
completely closed
DESCRIPTION14
Short Description
Fixing Clip, natural
Fixing Clip, natural
MATERIAL
Material
Polyacetal (POM)
Polyacetal (POM)
FARBE
Colour
Nature (NA)
Nature (NA)
BUENDELMIN
Bundle ∅ min.
26.5
26.5
mm
BUENDELMAX
Bundle ∅ max.
28.6
28.6
mm
LAENGEL
Length L
mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
27000.000
27000.000
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C
-40 °C to +85 °C
NENNMASS
Nominal Diameter
27
27
mm
VERARBEITUN50
Application Tools
ASNP24-70;MSNP1-70
ASNP24-70;MSNP1-70
WANDDICKEWT
Wall Thickness WT
2.5
2.5
MMT
BREITEW2
Width (W2)
6.0
6.0
mm
URL1
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求