Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
HellermannTyton
Description
HG-45F 45° Elbow Swivel Int. Thread, IP66
Bill of material
HellermannTyton 166-23804
IDNR
Identification
DESCRIPTION14
Short Description
45° Non-metallic fitting, black
MANUFACTURE19
Manufacturer Type Description
MATERIAL
Material
Polyamid 6.6 (PA66); Messing vernickelt (NPB)
FARBE
Colour
Black (BK)
LAENGE
Length
mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating Temperature
-50 °C to +135 °C
KLEINSTERI134
Inner Diameter min.
mm
AUSSENDURC135
Outside Diameter max.
mm
URL1
Deeplink
Deeplink(de)
K
Thread
LG
Thread length
mm
M
Length
mm
N
Outside Diameter max.
mm
O
Minimum bore size
mm
P
SW thread
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели