Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-SMC Swivel Compression Fitting, Ext. Thread
Bill of material
HellermannTyton 166-32302
IDNR
Identification
DESCRIPTION14
Short Description
Metallic compression fitting, swivel external thread
MANUFACTURE19
Manufacturer Type Description
MATERIAL
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
FARBE
Colour
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
HOEHEH
Height (H)
mm
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
BETRIEBSTE130
Operating Temperature
-50 °C to +135 °C
KLEINSTERI134
Inner Diameter min.
mm
SWGRUNDKORPE1
SW main body
mm
SWGRUNDKORPE2
SW main body
mm
URL1
Deeplink
Deeplink(de)
L
Thread
M
Thread length
mm
N
Length
mm
O
SW main body
mm
P
Minimum bore size
mm
R
SW thread
mm
S
SW main body
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir