Catalog navigation
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
HellermannTyton
Description
SSC-SM Stainless Steel, Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30420
IDNR
Identification
DESCRIPTION14
Short Description
Metallic fitting, swivel thread
MANUFACTURE19
Manufacturer Type Description
MATERIAL
Material
Stainless Steel
FARBE
Colour
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
1.000
HOEHEH
Height (H)
mm
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating Temperature
-100 °C to +600 °C
KLEINSTERI134
Inner Diameter min.
mm
URL1
Deeplink
Deeplink(de)
L
Thread
M
Thread length
mm
N
Minimum bore size
mm
O
Length
mm
P
SW thread
mm
R
SW main body
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型