Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-FMC, swivel external thread
Bill of material
HellermannTyton 166-33906
IDNR
Identification
DESCRIPTION14
Short Description
Metallic fitting, swivel thread
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
FARBE
Color
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-100 °C to +300 °C
URL1
Deeplink
Deeplink(de)
K
Thread
L
Thread length
mm
M
Minimum bore size
mm
N
Length
mm
O
SW thread
mm
P
SW main body
mm
R
SW main body
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models