Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HellermannTyton
Description
PSR Smooth Bore PVC Spiral Reinforced Conduit
Bill of material
HellermannTyton 166-40004
IDNR
Identification
DESCRIPTION14
Short Description
Non-metallic conduit, grey, 30 metre
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Polyvinylchloride (PVC)
FARBE
Color
Grey (GY)
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
30.000
BRANDSCHUTZ46
Flammabiltiy
Self-extinguishing according to EN IEC 61386
NENNMASS
Nominal diameter
mm
DURCHMESSERD
Diameter D
mm
AUSSENDURCH58
External diameter D
mm
ROLLENLAENGE
Reel Length
30 m
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-20 °C to +70 °C
INNENDURCH131
Internal diameter D
mm
BIEGERADIUSBR
Bending Radius BR
mm
GEWICHTGM
Weight
g/m
URL1
Deeplink
Deeplink(de)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models