Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-SMC, swivel compression fitting
Bill of material
HellermannTyton 166-41102
IDNR
Identification
DESCRIPTION14
Short Description
Straight metallic fitting with fixed external thread
MANUFACTURE19
Manufacturer Type Description
NENNMASS
Nominal diameter
mm
MATERIAL
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
FARBE
Colour
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
HOEHEH
Height (H)
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating Temperature
-50 °C to +135 °C
KLEINSTERI134
Inner Diameter min.
mm
AUSSENDURC135
Outside Diameter max.
mm
URL1
Deeplink
Deeplink(de)
L
Thread
M
Thread length
mm
N
Length
mm
O
SW main body
mm
P
Minimum bore size
mm
R
SW thread
mm
S
SW main body
mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD