Catalog navigation
Seleção de modelos em CAD
Available products: 99
HELP_VARIABLE
Company
HELUKABEL
Description
HELUTOP® HT - Plastic cable gland with vibration protection
Bill of material
907276
MANUID
Product number of the Manufacturer
DESCSHORT
Description Short
DESCLONG
Description Long
EF001758
Thread type
EF007839
Nominal thread size metric/PG
EF007838
Nominal thread size inch/gas pipe thread
EF003712
Pitch thread
mm
EF000368
Thread length
mm
EF000177
Wrench width
mm
EF005466
Suitable for cable diameter
mm
EF002169
Material
Plastic
EF001257
Material quality
Polyamide
EF000025
Halogen free
EF005474
Degree of protection (IP)
IP68 / IP66
EF000007
Colour
EF000734
Bend radius protection/trumpet flare
false
EF005049
With locknut
false
EF000010
Model
Straight
EF005004
Multi seal area
false
EF004685
Flat cable coupling
false
EF000878
Strain relief
true
EF001217
Type of sealing
Sealing ring
EF005337
Separable screw gland
false
EF001742
Operating temperature
-20 - +100 °C
EF004191
Explosion-tested version
false
EF005728
For Ex-zone gas
None
EF008404
For Ex-Zone dust
None
CUSTOMS_TARIFF_NUMBER
Customs tariff number
39174000
DATENBLATT
Datasheet
Datasheet
INFO
Info
Technical changes reserved
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Baixar modelos em CAD