Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
Vee Slide Linear Guidance Systems - Simple Select
Bill of material
1x20-1-266
CNSORDERNO
Order number
1x20-1-266
PREVIEW
Preview
DESC
Description
V Slide System
NA
Number of Assemblies
1
SIZE
Slide Size
NC
Carriages per Slide
SL
Slide Length
mm
W
Width
20 mm
B
Width
64 mm
C
Height
10.0 mm
J
Height
24.95 mm
K
Height
14.0 mm
L
Length
100 mm
M
Width
5 x 2 mm
N
Width
12.4 mm
E
Width
50 mm
F
Length
44 mm
G
No. of Holes x Thread
6 x M5
CL1
Carriage Capacities L1
435 N
CL2
Carriage Capacities L2
685 N
CMS
Carriage Capacities Ms
4 Nm
CMV
Carriage Capacities Mv
19 Nm
CM
Carriage Capacities Ms
12 Nm
INFO
Product link
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HepcoMotion
    GV3 Configurator
    HepcoMotion
    SL2 - Configurator
    HepcoMotion
    NMS / NV / NS / NM / NL - Double Edge Spacer Slides
    HepcoMotion
    AU Standard - Standard Carriages
    HepcoMotion
    DLS4 - Belt Driven Linear Transmission
    HepcoMotion
    TN - Double Edge Straight Slides
    HepcoMotion
    FCC - Fixed Centre Carriage
    HepcoMotion
    DLS3 - Belt Driven Linear Transmission
    HepcoMotion
    DLS3C - Belt Driven Linear Transmission
    HepcoMotion
    SBD20-80 - Assembled Units
    HepcoMotion
    DLS5 - Belt Driven Linear Transmission
    Rodobal
    RM-X-XE - Rod eye with spherical bearing
    HepcoMotion
    NMSE / NVE / NSE / NME / NLE - Single Edge Spacer Slides
    HepcoMotion
    Studded Guide Wheels SWA Series - DualVee
Previews
3D
Dimension
2D
Download CAD models