Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
AU Removable - Removable Carriages
Bill of material
AU1213RL50
CNSORDERNO
Order number
AU1213RL50NS
PREVIEW
Preview
DESC
Description
GV3 Removable Carriage
USE
For Use With Sliders
MS 12 & NMS 12
BR
Ø Bearing Size
mm
A
Slide Size
mm
L
Length
mm
LO
Lubrication Options
DRB
Double Row Bearings
NSB
Nitrile Sealed Bearings
CHK
Controlled Height Bearings
PG
Slide grade
C
Width
40 mm
E
Width
23.3 mm
F
Width
30 mm
G
Height
19.00 mm
J
Height
10.1 mm
K
Height
5.46 mm
N
Height
1.49 mm
P
Height
3.8 mm
Q
Ø x Depth
12.5 x 4.8 mm
R
Length
7.34 mm
LCDRL1
Max Load Capacity DR L1
0 N
LCDRL2
Max Load Capacity DR L2
0 N
LCL1
Max Load Capacity L1
240 N
LCL2
Max Load Capacity L2
240 N
INFO
Product link
Website
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model