Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
HepcoMotion
Description
VAC & LT bearings - Bearings
Bill of material
VACSSLJ34C
CNSORDERNO
Order number
PREVIEW
Preview
TYP
Bearing Type
Vacuum & High Temperature
MAT
Material
Stainless steel
FT
Fixing Type
Long stud
JT
Journal Type
Concentric (fixed)
A
Diameter
34 mm
B
Length
21.3 mm
B1
Length
11.50 mm
CSJ
Length
13.8 mm
CLJ
Length
22 mm
C1SJ
Length
6.6 mm
C1LJ
Length
14.8 mm
C2SJ
Length
5.2 mm
C2LJ
Length
5.9 mm
D
Diameter ±0.025
27.13 mm
E
Diameter
12 mm
F
Thread
M10x1.25
G
Length
18 mm
H
Length
0.70 mm
I
Length
0.0 mm
J
Length
1.25 mm
K
SW Length
6.00 mm
L
Width across flats
4.0 mm
M
Diameter
17 mm
M1
Diameter
21 mm
NE
Distance
0.00 mm
NDE
Distance
0.00 mm
O
Diameter
10 mm
P
Width across flats
15 mm
Q
Width across flats
0 mm
R
Distance
0.0 mm
S
Height
0.0 mm
S1
Height
0.0 mm
T
Height
0.0 mm
T1
Thickness
0.0 mm
T2
Height
0.0 mm
U
Distance
0.0 mm
U1
Length
0.0 mm
V
Width across flats
0 mm
W
Height
0.0 mm
X
Thread
M6 mm
Y
Diameter
0.0 mm
Z
Radius
0 mm
AW
Adjusting Wrench
AT34
ST
Socket Tool
RT10
MWLC1
Max working load capacity/Lubricated/Axial
520 N
MWLC2
Max working load capacity/Lubricated/Radial
900 N
MWLC3
Max working load capacity/Dry/Axial
160 N
MWLC4
Max working load capacity/Dry/Radial
320 N
BL1
Basic Life/Lubricated
100
BL2
Basic Life/Dry
100
WH
Weight
120 g
INFO
Product link
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models