Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Hettich
Description
Drawer side profile set 470 mm/54mm - Drawer side profile set 470 mm/54mm
Bill of material
9196159
L
Nominal Length
470.000 mm
FINISH
Anthracite
ARTICLENO
Order Number
9196159
AL
Article Length
480.000 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir