Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
Atira DesignSide adapter, 176mm - Atira DesignSide adapter, 176mm
Bill of material
9196321
ARTICLENO
Order Number
9196321
NL
Nominal Length
260.000 mm
L
Total Length
276.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models