Catalog navigation
Selección de modelo CAD
Productos disponibles: 12
HELP_VARIABLE
Company
Carl Hirschmann
Description
SFCP CETOP - Metric CETOP
Bill of material
SFCP16 CETOP
SERIES
Series
THREAD
Thread
MATERIAL1
Outer part material
Free-cutting steel 1.0718, galvanized
MATERIAL2
Bushings material
MATERIAL3
Inner ring material
D
d H7
mm
B
B 0/-0.12
mm
C
C +0.2/-0.2
mm
D1
d1
mm
D2
d2
mm
D3
d3
mm
D4
d4
mm
H
mm
H1
mm
H2
mm
G1
G1 +1/0
mm
K
Ball Ø
mm
G
G DIN13 6H
mm
SW
SW 0/-0.3
mm
ALPHA
Angle of misalignment
°
MAXALPHA
max. Angle of misalignment
°
WEIGHT
Weight
g
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD