Catalog navigation
CAD model selection
Selectable products: 822
HELP_VARIABLE
Company
Hoka
Description
90° branch outlet with sockets - HoKa 90° branch outlet with sockets
Bill of material
10009374 HoKa PP T-Stück mit Muffen Ø 450-250-450 mm, Abgang 90° DA1=450 DA2=250 W=90° L =50
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMASSEXACT
Weight
kg
CNSMAT
Material
FAR
Color
DA1
Diameter
mm
DA2
Diameter
mm
W
Angle
90° °
L
Length
mm
LA
Length
mm
L1
Length
mm
L2
Length
mm
S
Thickness
mm
INFO
Info text
Information
Info Text
INFO2
Information representation
The model shown may differ from the actual version!
ASTEXT
Specification
HINT
Remark
The specified dimensions are installation dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models