Catalog navigation
CADモデル選択
選択可能な製品数: 9
HELP_VARIABLE
Company
Honsel-Group
Description
OPTO® Aluminium / Stainless Steel A2 Dome Head - Multigrip Blind Rivet
Bill of material
Blind Rivet OPTO 10612040127
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Mehrbereichsblindniet OPTO® Alu / Edelstahl Flachkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Aluminium
MAT2
Material pin
Stainless Steel A2
SU
Surface finish
EN AW-5052 [AlMg2,5]
AU
Execution
Open
KO
Head shape
Dome Head
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
mm
DK
Head diameter (dk)
mm
DM
Mandrel diameter (dm)
mm
SBK
Min. Shear strength
N
ZBK
Min. tensile strength
N
KGS
Weight/pcs
kg
M
CAPACITY
500
ZTN
Customs number
83082000
EAN
CL
eCLASS
23120402
INFOPDF
Info
PDF
ECLS
23120402
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)