Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Honsel-Group
Description
OPTO® Stainless Steel / Stainless Steel Dome Head - Multigrip Blind Rivet - high strength
Bill of material
Blind Rivet OPTO 10691064130
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Mehrbereichsblindniet hochfest OPTO®-BULB Edelstahl / Edelstahl Flachkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Stainles Steel A2
MAT2
Material pin
Stainles Steel A2
AU
Execution
Open
KO
Head shape
Dome Head
DIN
DIN EN ISO
xxx
D
Shaft diameter (d)
6.4 mm
DB1
Bore hole diameter from
6.700 mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
3.10 mm
DK
Head diameter (dk)
13.4 mm
DM
Mandrel diameter (dm)
4.1 mm
SBK
Min. Shear strength
14000.0 N
ZBK
Min. tensile strength
8000.0 N
KGS
Weight/pcs
kg
M
CAPACITY
250
INFOPDF
Info
PDF
EAN
ZTN
83082000
ECLS
23120402
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models