Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Honsel-Group
Description
EFM-R Stainless Steel A2 Dome Head - Blind Rivet Nut EFM-R
Bill of material
Blind Rivet Nut EFM-R 10848050450
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Blindnietmutter EFM-R Edelstahl Flachkopf gerändelt
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Stainless Steel A2
SU
Surface finish
[1.4567]
AU
Execution
Open
KO
Head shape
Dome Head
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
G
Thread
mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
SL2
max. Shaft length (l)
mm
HK
Head height (k)
mm
DK
Head diameter (dk)
mm
AD
max. tightening
0.0 mm
AZ
axial tensile force
mm
KGS
Weight/pcs
kg
M
CAPACITY
ZTN
Customs number
73181631
EAN
CL
eCLASS
23110812
INFOPDF
Info
PDF
ECLS
23110812
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models