Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Honsel-Group
Description
Aluminium Dome Head - Blind Rivet Nut ASM
Bill of material
Blind Rivet Nut ASM 10851080450
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Blindnietmutter ASM Alu Senkkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Aluminium
SU
Surface finish
EN AW-5754 [AlMg3]
AU
Execution
Open
KO
Head shape
Countersunk Head
DIN
DIN EN ISO
xxx
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
G
Thread
mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
SL2
max. Shaft length (l)
mm
HK
Head height (k)
mm
DK
Head diameter (dk)
mm
AD
max. tightening
mm
AZ
axial tensile force
mm
KGS
Weight/pcs
kg
M
CAPACITY
INFOPDF
Info
PDF
LINK
mm
EAN
ZTN
76161000
ECLS
23110812
CL
eCLASS
23110812
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models