Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Honsel-Group
Description
SFM-PL Steel Dome Head - Folding Blind Rivet Nut
Bill of material
Folding Blind Rivet Nut 10816060710
ARTNR
Item number
BEZ
Description of the Product group
HONSEL blind rivet nut SFM-PL steel flat head
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Galvanized steel
SU
Surface finish
C4C [1.0303]
AU
Execution
Open
KO
Head shape
Dome Head
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
G
Thread
mm
KB1
Clamping range from
0.5 mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
mm
DK
Head diameter (dk)
mm
KGS
Weight/pcs
kg
M
CAPACITY
ZTN
Customs number
73181900
EAN
ECLS
eCLASS
23110812
INFOPDF
Info
PDF
SL2
max. Shaft length (l)
mm
AD
max. tightening
mm
AZ
axial tensile force
mm
SW
Width across flats
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models