Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
HPC
Description
BLHM30 - Right angled gearbox, double output shafts - Torque up to 4.4Nm
Bill of material
HPC - BLHM30-1
REF
Part number
RAP
Ratios
VME
Max. input speed
4000 t/min
VMS
Max. output speed
t/min
REND
Efficiency at 1000 RPM
88% 1000t/min
MOD
Module
0.8
INFO
Information
Information
INFO
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir