Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HPC
Description
EHD06 - Internal epicyclic servo reducer - Torque up to 19Nm
Bill of material
HPC - EHD06-4
REF
Part number
RAP
Ratios
VME
Max. input speed
4000 t/min
VMS
Max. output speed
t/min
REND
Efficiency at 1000 RPM
92%
SENS
Ouput/intput direction of rotation
Same
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models