Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Hub City
Description
Model 1050
Bill of material
0220-06401
PN
Part No.
0220-06401
MN
Model Number
1050
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
2.000 Cal
DESCRIPTION
Description
1050 1/1 A SP
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
2.000 Cal
OT
Output Type
Hollow Bore
WTL
Shipping Weights
175 lbs
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD