Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Hub City
Description
Model RA2 - Bevel Gear Drives
Bill of material
0220-75249
PN
Part No.
0220-75249
MN
Model Number
RA2
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
Multiple Inch
DESCRIPTION
Description
RA2 1/3 C SR
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
1.250 Inch
OT
Output Type
Shaft
WTL
Shipping Weight
40 lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型