Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Hub City
Description
Ratio Multipliers ARM1 - ARM1
Bill of material
0270-03136
PN
Part No.
0270-03136
MN
Model Number
ARM1Q
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
56C
OD
Output Diameter
0.625 Inch
DESCRIPTION
Description
ARM1Q-2.056-56C-56C
PT
Product Type
Parallel
PL
Product Line
Helical Ratio Multiplier
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
AJ
5.88 Inch
AK
4.50 Inch
BD
6.64 Inch
BF
0.41 Inch
BF1
3/8-16 UNC Inch
O
2.06 Inch
T
0.625 Inch
IB
Input Bore
0.625 Inch
IK
Input Keyway
3/16 x 3/32 Inch
OK
Output Keyway
3/16 x 3/32 Inch
WGT
Weight
9.5 Lbs.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir