Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
454 Hub City Models - 450 Series
Bill of material
0220-64642
PN
Part No.
0220-64642
MN
Model Number
454
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.625 Inch
DESCRIPTION
Description
454 10/1 A WR
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
4.501 Inch
A
5.67 Inch
B
2.499 Inch
D
4.625 Inch
E
11.625 Inch
G
56C Inch
H
3.50 Inch
H1
2.25 Inch
I
6.75 Inch
J
J Keyway
3/16 X 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.50 Inch
O
13/32 Inch
P
Slots
R
0.44 Inch
S
14.50 Inch
T
7.25 Inch
U
1.625/1.624 Inch
V
4.18 Inch
W
3.90 Inch
X
X Keyway
3/8 x 3/16 Inch
Y
3.28 Inch
AA
8.125 Inch
BB
4.0625 Inch
CC
3.250 Inch
DD
1.625 Inch
EE
5/8 UNC Inch
FF
0.88 Inch
GG
1.13 Inch
WTL
Wt.
112 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models