Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Hub City
Description
GW7008 - Series GW7000
Bill of material
GW7008-75/1-WR-56C_LA-R
PN
Part No.
GW7008-75/1-WR-56C_LA-R
MN
Model Number
GW7008
PRIM
Primary
Custom
SEC
Secondary
GW707
RATIO
Ratio
STYLE
Style
Single Output
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
2.937 Inch
DESCRIPTION
Description
GW7008 75/1 WR 56C
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
7.0015 Inch
A
10.5675 Inch
B
4.3235 Inch
D
7.585 Inch
E
12.9235 Inch
S
14.574 Inch
U
2.937 Inch
V
7.630 Inch
X
3/4 X 3/8 Inch
Y
6.44 Inch
Z
8.49750 Inch
A2
1.75 Inch
B2
22.000 Inch
C2
19 Inch
D2
9.5 Inch
E2
1-1/8 Inch
P2
10.75 Inch
R2
3/8 NC X 1.00 DP
X2
2.00 Inch
Y2
1.00 Inch
WTL
Wt
647 Lbs
G
56C
H
2.330 Inch
I
6.135 Inch
J
3/16 X 3/32
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.500 Inch
O
13/32 Inch
P
N/A
R
0.190 Inch
CD1
C.D.1
3.251 Inch
A1
4.995 Inch
B1
2.624 Inch
D1
3.50 Inch
T1
3.9375 Inch
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir