Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
322L Hub City Models - 320 Series
Bill of material
0220-07823
PN
Part No.
0220-07823
MN
Model Number
322L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
322L 5/1 A WR 1.438
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Hollow Bore
CD
C.D.
3.251 Inch
A
4.40 Inch
B
2.124 Inch
D
3.25 Inch
E
8.625 Inch
F
2.23 Inch
G
.875/.874 Inch
H
2.48 Inch
I
6.88 Inch
J
J Keyway
3/16 x 3/32
K
1.91 Inch
S
7.56 Inch
T
3.78 Inch
AA
6.250 Inch
BB
3.125 Inch
CC
2.750 Inch
DD
1.375 Inch
EE
1/2 NC Inch
FF
0.75 Inch
GG
0.90 Inch
HH
7.500 Inch
JJ
3.750 Inch
KK
4.000 Inch
LL
2.000 Inch
MM
7/16 NC
NN
0.88 Inch
WTL
Wt. Lbs.
66
X
X Keyway
3/8 X 3/16
KF
Key Furnished
3/8 Sq.
Y
Y Socket Setscrew
3/8 NC X 5/8 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Berger Tools
    GN3975 - Worm Gear Reducers, Housing Aluminum, Type A, with output on one side
    Hub City
    SSHera 45 - Stainless Steel Hera
    Hub City
    325L Hub City Models - 320 Series
    Hub City
    SSHera35 - Stanlies Steel Hera 35
    Hub City
    302 PCX Hub City Models - 300 Series PCX
    Hub City
    262 PCX Hub City Models - 260 Series PCX
    Hub City
    Hera 75 - HERA
    Hub City
    322 PCX Hub City Models - 320 Series PCX
    Hub City
    322 Hub City Models - 320 Series
    Hub City
    Hera35 - Hera
    Hub City
    Hera 45
    Hub City
    262L PCX Hub City Models - 260 Series PCX
    Hub City
    Hera55 - HERA55
Previews
3D
Dimension
2D
Download CAD models