Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
328 Hub City Models - 320 Series
Bill of material
0220-78485
PN
Part No.
0220-78485
MN
Model Number
328
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.4375 Inch
DESCRIPTION
Description
328 5/1 L WR 56C STD FLANGE
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
3.251 Inch
A
4.40 Inch
D
3.250 Inch
H
2.27 Inch
I
6.00 Inch
J
J Keyway
3/16 X 3/32
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
5.50 Inch
O
13/32 Inch
P
Push
SLOTS
R
0.28 Inch
S
9.50 Inch
U
1.4375/1.4365 Inch
V
4.68 Inch
X
X Keyway
3/8 X 3/16
Y
3.87 Inch
Z
6.22 Inch
A2
0.75 Inch
B2
11.00 Inch
C2
9.000 Inch
D2
4.500 Inch
E2
9/16 Inch
P2
4.75 Inch
R2
5/16 NC X 1.00 DP Inch
X2
0.75 Inch
Y2
0.38 Inch
AA
6.250 Inch
BB
3.125 Inch
CC
2.750 Inch
DD
1.375 Inch
EE
1/2 NC Inch
FF
0.75 Inch
GG
0.90 Inch
HH
7.5 Inch
JJ
3.750 Inch
KK
4.000 Inch
LL
2.000 Inch
MM
7/16 NC Inch
NN
0.88 Inch
WTL
Wt. Lbs.
117
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models