Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW1007 Hub City Models - GW100 Series
Bill of material
GW1007-5/1-L-WR
PN
Part No.
GW1007-5/1-L-WR
MN
Model Number
GW1007
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
3.938 Inch
DESCRIPTION
Description
GW1007 5/1 L WR
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
2.250 Inch
OT
Output Type
Shaft
CD
C.D.
10.000 Inch
A
N/A Inch
B
5.115 Inch
D
10.355 Inch
E
25.47 Inch
F
N/A Inch
G
2.2495 Inch
H
3.760 Inch
I
15.3825 Inch
J
J Keyway
1/2 x 1/4 Inch
K
3.69 Inch
R
7.9415 Inch
S
16.95 Inch
U
3.9365 Inch
V
9.43000 Inch
X
1 x 1/2 Inch
Y
7.75 Inch
Z
12.4975 Inch
A2
2.25 Inch
B2
32.00 Inch
C2
28.000 Inch
D2
14.000 Inch
E2
1 5/16 Inch
P2
17.00 Inch
R2
5/8 NC X 1.50 DP Inch
X2
2.38 Inch
Y2
1.19 Inch
AA
17.75 Inch
BB
8.875 Inch
CC
6.876 Inch
DD
3.4380 Inch
EE
1-1/4 NC Inch
FF
2.04 Inch
GG
2.04 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A Inch
NN
N/A Inch
WTL
Wt.
1180 Lbs.
FA
14.3625 Inch
FB
11.28 Inch
FC
5.62 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models