Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW702 Hub City Models - GW70 Series
Bill of material
GW702-5/1-A-WR-2.438
PN
Part No.
GW702-5/1-A-WR-2.438
MN
Model Number
GW702
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
GW702 5/1 A WR 2.438
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
1.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
7.0015 Inch
A
N/A Inch
B
4.3235 Inch
D
7.585 Inch
E
18.91 Inch
F
N/A Inch
G
1.625 Inch
H
2.98 Inch
I
11.5 Inch
J
J Keyway
3/8 x 3/16 Inch
K
2.87 Inch
S
13.5 Inch
T
6.75 Inch
AA
12.50 Inch
BB
6.250 Inch
CC
5.500 Inch
DD
2.7500 Inch
EE
1 NC Inch
FF
1.56 Inch
GG
1.56 Inch
U
2-7/16 Inch
X
X Keyway
5/8 x 5/16 Inch
KF
Key Furnished
No Inch
Y
1/2 NC X 1/2 LG Inch
WTL
Wt.
399 Lbs.
FA
11.3675 Inch
FB
9.64 Inch
FC
4.82 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models